How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| D: | 4.19 | BD: | 5.88 |
| LL: | 2.95 in | L: | 6.76 in |
| G: | 2.87 | P: | 3.51 in |
| AB: | 5.57 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 12.06 | AK: | 4.5 |
| V: | 2.51 in | LM: | 9.01 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

