How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| G: | 2.87 | BD: | 5.88 |
| AF: | 0.25 | AG: | 6.31 |
| U: | 0.875 in | T: | 1.75 |
| LM: | 9.01 | P: | 3.51 in |
| V: | 2.51 in | AB: | 5.57 |
| LL: | 2.95 in | L: | 6.76 in |
| AE2: | 0.57 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

