How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | BD: | 5.88 |
| AA: | 12.06 | U: | 0.875 in |
| T: | 1.75 | I: | 5.02 in |
| D: | 4.19 | LL: | 2.95 in |
| AG: | 6.31 | AJ: | 5.88 |
| L: | 6.76 in | V: | 2.51 in |
| BF: | 0.41 | AK: | 4.5 |
| P: | 3.51 in | BE: | 0.38 in |
| LM: | 9.01 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 28 | Model Code: | 32YFC |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 56C |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

