How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AB: | 5.57 |
| LL: | 2.95 in | AG: | 6.31 |
| I: | 5.02 in | H: | 0.53 in |
| L: | 6.76 in | BF: | 0.41 |
| AA: | 12.06 | AF: | 0.25 |
| AJ: | 5.88 | LM: | 9.01 |
| G: | 2.87 | V: | 2.51 in |
| AK: | 4.5 | D: | 4.19 |
| T: | 1.75 | U: | 0.875 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 28 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

