How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LM: | 9.01 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.75 |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 12.06 | D: | 4.19 |
| LL: | 2.95 in | U: | 0.875 in |
| AB: | 5.57 | AF: | 0.25 |
| I: | 5.02 in | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| L: | 6.76 in | V: | 2.51 in |
| BE: | 0.38 in | AE2: | 0.57 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Gear Type: | Worm |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

