How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| D: | 4.19 | P: | 3.51 in |
| I: | 5.02 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.75 |
| U: | 0.875 in | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AB: | 5.57 |
| LL: | 2.95 in | BF: | 0.41 |
| L: | 6.76 in | AG: | 6.31 |
| V: | 2.51 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

