How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
| LM: | 9.01 | I: | 5.02 in |
| AF: | 0.25 | BD: | 5.88 |
| AA: | 12.06 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.75 | BE: | 0.38 in |
| L: | 6.76 in | H: | 0.53 in |
| P: | 3.51 in | U: | 0.875 in |
Technical Specifications
| Assembly: | YFC-2 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

