How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | U: | 0.875 in |
| L: | 6.76 in | I: | 5.02 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AJ: | 5.88 |
| LM: | 9.01 | G: | 2.87 |
| BE: | 0.38 in | T: | 1.75 |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | LL: | 2.95 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 32YFC | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.57 | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

