How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| AB: | 5.57 | L: | 6.76 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | AK: | 4.5 |
| U: | 0.875 in | G: | 2.87 |
| T: | 1.938 | BE: | 0.38 in |
| LM: | 9.01 | LL: | 2.95 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

