How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| AB: | 5.57 | LL: | 2.95 in |
| AF: | 0.25 | AK: | 4.5 |
| D: | 4.19 | LM: | 9.01 |
| U: | 0.875 in | BE: | 0.38 in |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in | P: | 3.51 in |
| AE2: | 0.57 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.938 | AG: | 6.31 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

