How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 5.57 |
| L: | 6.76 in | T: | 1.938 |
| P: | 3.51 in | LM: | 9.01 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | G: | 2.87 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | H: | 0.53 in |
| V: | 2.51 in | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 0.691 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

