How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| BD: | 5.88 | AE2: | 0.57 |
| AG: | 6.31 | LL: | 2.95 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | AB: | 5.57 |
| U: | 0.875 in | LM: | 9.01 |
| G: | 2.87 | BF: | 0.41 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.938 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

