How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.938 |
| BF: | 0.41 | LM: | 9.01 |
| V: | 2.51 in | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.95 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 6.31 | D: | 4.19 |
| AE2: | 0.57 | AB: | 5.57 |
| AK: | 4.5 | AF: | 0.25 |
| I: | 5.02 in | AA: | 12.06 |
| L: | 6.76 in | P: | 3.51 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

