Grove Gear 32YFC-2-1.938-140TC-15-L2
Part #:32YFC-2-1.938-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | L: | 6.76 in |
| AJ: | 5.88 | G: | 2.87 |
| D: | 4.19 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.57 |
| P: | 3.51 in | BE: | 0.38 in |
| U: | 0.875 in | AA: | 12.06 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | LL: | 2.95 in |
| AB: | 5.57 | BF: | 0.41 |
| AF: | 0.25 | LM: | 9.01 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 31 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.28 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

