Grove Gear 32YFC-2-1.938-140TC-15-L3
Part #:32YFC-2-1.938-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| BE: | 0.38 in | AF: | 0.25 |
| AA: | 12.06 | LM: | 9.01 |
| P: | 3.51 in | AB: | 5.57 |
| AE2: | 0.57 | T: | 1.938 |
| V: | 2.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AJ: | 5.88 | G: | 2.87 |
| AK: | 4.5 | L: | 6.76 in |
| AG: | 6.31 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

