Grove Gear 32YFC-2-1.938-140TC-20-L4
Part #:32YFC-2-1.938-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| G: | 2.87 | AF: | 0.25 |
| U: | 0.875 in | T: | 1.938 |
| BF: | 0.41 | AB: | 5.57 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | P: | 3.51 in |
| LL: | 2.95 in | AK: | 4.5 |
| D: | 4.19 | LM: | 9.01 |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 6.76 in | AE2: | 0.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Assembly: | YFC-2 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.19 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

