Grove Gear 32YFC-2-1.938-140TC-20-L9
Part #:32YFC-2-1.938-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | T: | 1.938 |
| D: | 4.19 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| LL: | 2.95 in | V: | 2.51 in |
| P: | 3.51 in | AA: | 12.06 |
| AK: | 4.5 | LM: | 9.01 |
| BF: | 0.41 | I: | 5.02 in |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | L: | 6.76 in |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio: | 20:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.19 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

