Grove Gear 32YFC-2-1.938-140TC-25
Part #:32YFC-2-1.938-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | T: | 1.938 |
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | BD: | 5.88 |
| AB: | 5.57 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.875 in | BF: | 0.41 |
| P: | 3.51 in | LM: | 9.01 |
| L: | 6.76 in | AJ: | 5.88 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

