Grove Gear 32YFC-2-1.938-140TC-25-L2
Part #:32YFC-2-1.938-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| AA: | 12.06 | BE: | 0.38 in |
| V: | 2.51 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.938 |
| U: | 0.875 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| G: | 2.87 | AF: | 0.25 |
| LL: | 2.95 in | LM: | 9.01 |
| I: | 5.02 in | BF: | 0.41 |
| D: | 4.19 | P: | 3.51 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Output RPM: | 70 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

