Grove Gear 32YFC-2-1.938-140TC-25-L4
Part #:32YFC-2-1.938-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 5.88 |
| LM: | 9.01 | I: | 5.02 in |
| LL: | 2.95 in | V: | 2.51 in |
| AK: | 4.5 | L: | 6.76 in |
| AE2: | 0.57 | T: | 1.938 |
| BF: | 0.41 | AG: | 6.31 |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 12.06 | P: | 3.51 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Bore Code: | 31 | Ratio Range: | 25:1 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

