Grove Gear 32YFC-2-1.938-140TC-30
Part #:32YFC-2-1.938-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AE2: | 0.57 | G: | 2.87 |
| AK: | 4.5 | L: | 6.76 in |
| AG: | 6.31 | I: | 5.02 in |
| T: | 1.938 | P: | 3.51 in |
| BE: | 0.38 in | D: | 4.19 |
| BD: | 5.88 | V: | 2.51 in |
| LL: | 2.95 in | LM: | 9.01 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AB: | 5.57 |
| AA: | 12.06 | U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

