Grove Gear 32YFC-2-1.938-140TC-30-L3
Part #:32YFC-2-1.938-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| I: | 5.02 in | G: | 2.87 |
| LM: | 9.01 | T: | 1.938 |
| BF: | 0.41 | V: | 2.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| AE2: | 0.57 | L: | 6.76 in |
| D: | 4.19 | U: | 0.875 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Output RPM: | 58.3 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

