How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.875 in |
| I: | 5.02 in | AA: | 12.06 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 2.87 | T: | 1.938 |
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | V: | 2.51 in |
| P: | 3.51 in | BE: | 0.38 in |
| LM: | 9.01 | LL: | 2.95 in |
| L: | 6.76 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AE2: | 0.57 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

