How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AK: | 4.5 |
| U: | 0.875 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | V: | 2.51 in |
| AA: | 12.06 | LL: | 2.95 in |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.25 | BD: | 5.88 |
| AE2: | 0.57 | D: | 4.19 |
| AB: | 5.57 | I: | 5.02 in |
| T: | 1.938 | G: | 2.87 |
| L: | 6.76 in | P: | 3.51 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

