How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 5.57 | L: | 6.76 in |
| P: | 3.51 in | BF: | 0.41 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | LL: | 2.95 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | LM: | 9.01 |
| I: | 5.02 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 6.31 |
| D: | 4.19 | T: | 1.938 |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 31 | Ratio: | 40:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

