How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | I: | 5.02 in |
| AB: | 5.57 | AA: | 12.06 |
| AF: | 0.25 | L: | 6.76 in |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| LL: | 2.95 in | U: | 0.875 in |
| T: | 1.938 | G: | 2.87 |
| P: | 3.51 in | D: | 4.19 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AG: | 6.31 |
| AE2: | 0.57 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Service Factor: | 1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32YFC | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

