How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.57 |
| BD: | 5.88 | I: | 5.02 in |
| AA: | 12.06 | AJ: | 5.88 |
| AG: | 6.31 | D: | 4.19 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| LM: | 9.01 | AK: | 4.5 |
| LL: | 2.95 in | U: | 0.875 in |
| T: | 1.938 | G: | 2.87 |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

