Grove Gear 32YFC-2-1.938-140TC-50-L2
Part #:32YFC-2-1.938-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AK: | 4.5 |
| AE2: | 0.57 | LM: | 9.01 |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.41 | U: | 0.875 in |
| AJ: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| G: | 2.87 | P: | 3.51 in |
| T: | 1.938 | LL: | 2.95 in |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | BD: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.91 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

