Grove Gear 32YFC-2-1.938-140TC-50-L3
Part #:32YFC-2-1.938-140TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | V: | 2.51 in |
| U: | 0.875 in | AG: | 6.31 |
| D: | 4.19 | L: | 6.76 in |
| AB: | 5.57 | AA: | 12.06 |
| AF: | 0.25 | T: | 1.938 |
| P: | 3.51 in | I: | 5.02 in |
| LM: | 9.01 | LL: | 2.95 in |
| G: | 2.87 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.91 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

