Grove Gear 32YFC-2-1.938-140TC-50-L9
Part #:32YFC-2-1.938-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | G: | 2.87 |
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | BE: | 0.38 in |
| AE2: | 0.57 | AB: | 5.57 |
| T: | 1.938 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | P: | 3.51 in |
| AA: | 12.06 | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 31 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

