How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 4.5 |
| U: | 0.875 in | AE2: | 0.57 |
| D: | 4.19 | LM: | 9.01 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
| AA: | 12.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AB: | 5.57 | I: | 5.02 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 6.31 | BF: | 0.41 |
| P: | 3.51 in | T: | 1.938 |
Technical Specifications
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.57 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

