How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | P: | 3.51 in |
| BD: | 5.88 | LM: | 9.01 |
| H: | 0.53 in | I: | 5.02 in |
| AF: | 0.25 | T: | 1.938 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AA: | 12.06 | L: | 6.76 in |
| AE2: | 0.57 | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.2 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Assembly: | YFC-2 | Ratio: | 60:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

