How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.57 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 5.88 |
| LL: | 2.95 in | T: | 1.938 |
| AF: | 0.25 | L: | 6.76 in |
| D: | 4.19 | U: | 0.875 in |
| P: | 3.51 in | H: | 0.53 in |
| AB: | 5.57 | BD: | 5.88 |
| AG: | 6.31 | G: | 2.87 |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output RPM: | 233 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

