How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | L: | 6.76 in |
| AE2: | 0.57 | BF: | 0.41 |
| U: | 0.875 in | T: | 1.938 |
| AF: | 0.25 | G: | 2.87 |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | P: | 3.51 in |
| AK: | 4.5 | I: | 5.02 in |
| LM: | 9.01 | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| D: | 4.19 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

