Grove Gear 32YFC-2-1.938-140TC-80
Part #:32YFC-2-1.938-140TC-80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| BF: | 0.41 | I: | 5.02 in |
| AG: | 6.31 | AA: | 12.06 |
| P: | 3.51 in | LM: | 9.01 |
| D: | 4.19 | G: | 2.87 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| L: | 6.76 in | V: | 2.51 in |
| H: | 0.53 in | AK: | 4.5 |
| AE2: | 0.57 | AJ: | 5.88 |
| LL: | 2.95 in | AB: | 5.57 |
| BE: | 0.38 in | T: | 1.938 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

