Grove Gear 32YFC-2-1.938-140TC-80-L2
Part #:32YFC-2-1.938-140TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | LM: | 9.01 |
| P: | 3.51 in | BE: | 0.38 in |
| AA: | 12.06 | U: | 0.875 in |
| L: | 6.76 in | D: | 4.19 |
| I: | 5.02 in | AJ: | 5.88 |
| AB: | 5.57 | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.938 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.95 in | G: | 2.87 |
Technical Specifications
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.03 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

