Grove Gear 32YFC-2-1.938-140TC-80-L3
Part #:32YFC-2-1.938-140TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AA: | 12.06 |
| LL: | 2.95 in | G: | 2.87 |
| AJ: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | LM: | 9.01 |
| T: | 1.938 | D: | 4.19 |
| I: | 5.02 in | U: | 0.875 in |
| P: | 3.51 in | AB: | 5.57 |
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.57 | L: | 6.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

