Grove Gear 32YFC-2-1.938-140TC-80-L4
Part #:32YFC-2-1.938-140TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | I: | 5.02 in |
| H: | 0.53 in | AJ: | 5.88 |
| L: | 6.76 in | U: | 0.875 in |
| BE: | 0.38 in | V: | 2.51 in |
| BF: | 0.41 | T: | 1.938 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| D: | 4.19 | AF: | 0.25 |
| AK: | 4.5 | LM: | 9.01 |
| AG: | 6.31 | P: | 3.51 in |
| LL: | 2.95 in | G: | 2.87 |
| AA: | 12.06 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Ratio: | 80:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

