Grove Gear 32YFC-2-1.938-180TC-10-L1
Part #:32YFC-2-1.938-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | P: | 3.51 in |
| AF: | 0.25 | L1: | 10.01 in |
| AE2: | 0.57 | BD: | 9 |
| T: | 1.938 | AA: | 12.06 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | L: | 6.76 in |
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | I: | 5.02 in |
| U: | 0.875 in | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.03 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

