Grove Gear 32YFC-2-1.938-180TC-10-L9
Part #:32YFC-2-1.938-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AB: | 5.57 |
| BE1: | 0.5 in | AA: | 12.06 |
| T: | 1.938 | L1: | 10.01 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| D: | 4.19 | P: | 3.51 in |
| AF: | 0.25 | V: | 2.51 in |
| U: | 0.875 in | BF: | 0.53 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

