How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 5.57 | BE1: | 0.5 in |
| T: | 1.938 | I: | 5.02 in |
| L: | 6.76 in | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.53 |
| LL: | 2.95 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| U: | 0.875 in | AA: | 12.06 |
| D: | 4.19 | AK: | 8.5 |
| AE2: | 0.57 | L1: | 10.01 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

