How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | P: | 3.51 in |
| AG: | 6.31 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| G: | 2.87 | AE2: | 0.57 |
| BD: | 9 | T: | 1.938 |
| BE1: | 0.5 in | AF: | 0.25 |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 2.95 in | H: | 0.53 in |
| L: | 6.76 in | AK: | 8.5 |
| L1: | 10.01 in | U: | 0.875 in |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 100:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output RPM: | 17.5 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.691 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

