Grove Gear 32YFC-2-1.938-180TC-15-L1
Part #:32YFC-2-1.938-180TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AB: | 5.57 |
| G: | 2.87 | U: | 0.875 in |
| AJ: | 7.25 | BD: | 9 |
| L1: | 10.01 in | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| AE2: | 0.57 | AA: | 12.06 |
| BE1: | 0.5 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| V: | 2.51 in | AK: | 8.5 |
| LL: | 2.95 in | T: | 1.938 |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Output RPM: | 117 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

