Grove Gear 32YFC-2-1.938-180TC-15-L9
Part #:32YFC-2-1.938-180TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.19 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AJ: | 7.25 |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 9 | U: | 0.875 in |
| G: | 2.87 | AE2: | 0.57 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.51 in | L1: | 10.01 in |
| AG: | 6.31 | AB: | 5.57 |
| LL: | 2.95 in | AF: | 0.25 |
| I: | 5.02 in | T: | 1.938 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.28 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

