Grove Gear 32YFC-2-1.938-180TC-20
Part #:32YFC-2-1.938-180TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| I: | 5.02 in | LL: | 2.95 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 5.57 | BE1: | 0.5 in |
| T: | 1.938 | L: | 6.76 in |
| AK: | 8.5 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.57 |
| P: | 3.51 in | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.19 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

