Grove Gear 32YFC-2-1.938-180TC-20-L1
Part #:32YFC-2-1.938-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AB: | 5.57 |
| BE1: | 0.5 in | G: | 2.87 |
| LL: | 2.95 in | AG: | 6.31 |
| AJ: | 7.25 | T: | 1.938 |
| U: | 0.875 in | L1: | 10.01 in |
| AF: | 0.25 | P: | 3.51 in |
| AA: | 12.06 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| L: | 6.76 in | AK: | 8.5 |
| AE2: | 0.57 | BD: | 9 |
Technical Specifications
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.19 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

