Grove Gear 32YFC-2-1.938-180TC-25-L2
Part #:32YFC-2-1.938-180TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.19 | V: | 2.51 in |
| P: | 3.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| BD: | 9 | AB: | 5.57 |
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | AJ: | 7.25 |
| AG: | 6.31 | L: | 6.76 in |
| U: | 0.875 in | T: | 1.938 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

