Grove Gear 32YFC-2-1.938-180TC-25-L3
Part #:32YFC-2-1.938-180TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 8.5 |
| AE2: | 0.57 | T: | 1.938 |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| AB: | 5.57 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 2.87 | BD: | 9 |
| AF: | 0.25 | L: | 6.76 in |
| AA: | 12.06 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BF: | 0.53 | L1: | 10.01 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Assembly: | YFC-2 | Ratio: | 25:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

