Grove Gear 32YFC-2-1.938-180TC-30-L3
Part #:32YFC-2-1.938-180TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | G: | 2.87 |
| H: | 0.53 in | AF: | 0.25 |
| P: | 3.51 in | T: | 1.938 |
| AA: | 12.06 | AJ: | 7.25 |
| AE2: | 0.57 | BF: | 0.53 |
| AK: | 8.5 | V: | 2.51 in |
| BD: | 9 | U: | 0.875 in |
| AG: | 6.31 | L: | 6.76 in |
| LL: | 2.95 in | AB: | 5.57 |
| I: | 5.02 in | D: | 4.19 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

