Grove Gear 32YFC-2-1.938-180TC-30-L4
Part #:32YFC-2-1.938-180TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| U: | 0.875 in | G: | 2.87 |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | H: | 0.53 in |
| I: | 5.02 in | L: | 6.76 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.938 | V: | 2.51 in |
| AA: | 12.06 | BF: | 0.53 |
| AE2: | 0.57 | AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

